For use up to SAE 100R2 maximum working pressure.
Part # | G60399-0010 / 10LN-SH |
---|---|
Product # | 725924645 |
Description | G60399-0010 10LN-SH |
UPC | 072053165630 |
H1 Stem Hex (in) | 1 1/8 |
End 1 Type | LN |
Material | Steel |
---|
Notes | For use up to SAE 100R2 maximum working pressure. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.1 |