Gates® is the world's largest manufacturer of PowerGrip® Timing Belts and PowerGrip Kits. We designed our kits for virtually every vehicle make and model, so technicians can conduct complete system replacements and streamline parts sourcing. As the Original Equipment Manufacturer (OEM) for over 35 vehicle manufacturers worldwide, our Timing Component Kits are OE-equivalent or better in service life, quality, and performance.
Part # | TCK1568 |
---|---|
Product # | 778260139 |
Description | TCK1568 GIA |
UPC | 770075701668 |
Includes Installation Tool | false |
Number of Components | 5 |
Number of Idlers | 3 |
Number of Tensioners | 1 |
Number of Timing Belts | 1 |
Number of Water Pumps | 0 |
Color | Black |
---|
Customer Pack | 999 |
---|---|
Weight (lbs.) | 3.98 |
Timing systems are major jobs. Total system rebuilds can take 15 hours or more on interference engines, and ensuring your customer leaves your shop with a high-functioning, extended-life engine timing system is critical to your reputation and future business. Plus, replacement parts and labor on unpaid warranty jobs can cost you thousands. With Gates® Timing System Component Kits, you can trust efficient, high performing, and cost-effective solutions that are built to better your business.
Gates Timing Component Kits are designed to make storage, inventory control, and product ordering simple in the shop. Your TCK comes complete with everything you need for easy, accurate installation at a bundled cost and exceptional OE-equivalent quality that you won't find anywhere else. Kits include belts, idler(s), tensioners, tensioner springs, supporting hardware, detailed installation instructions, and Technical Service Bulletins for troublesome applications. They are the total solution for any application.