Gates® PowerGrip® Kits Plus Water Pump includes all the same OE components as our PowerGrip Kits: timing belts, tensioners, idlers, accessories and installation instructions plus a cooling system water pump. The timing belt-driven water pumps should always be replaced at the same time as the timing belt, with Gates parts that work together as a system to optimize engine performance. With Gates WP kits, you'll avoid customer returns, save costs, and streamline inventory sourcing.
Part # | TCKWP143 |
---|---|
Product # | 77820330 |
Description | TCKWP143 TCK WITH WATER PUMP |
UPC | 770075368816 |
Instruction Sheet Number | 0098-1611 |
Number of Bolts | 0 |
Number of Components | 4 |
Number of Gaskets | 0 |
Number of Idlers | 0 |
Number of Seals | 1 |
Number of Springs | 1 |
Number of Tensioners | 1 |
Number of Timing Belts | 1 |
Number of Water Pumps | 1 |
Color | Black |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 3.75 |
Gates® PowerGrip® Kits Plus Water Pump are designed to make your work easier in the shop and your customer's cars run longer on the road. Your PowerGrip Kit comes complete with everything you need for easy, accurate installation at a bundled cost, complete with training resources, customizable OE components, and exceptional quality you'll only get from Gates. Vehicle-specific components added as required, including instructions, bolts, tools, technical service bulletins, tensioner springs, gaskets and more.
Timing systems are major jobs. Total system rebuilds can take 15 hours or more on interference engines, and ensuring your customer leaves your shop with a high-functioning, extended-life engine timing system is critical to your reputation and future business. Plus, replacement parts and labor on unpaid warranty jobs can cost you thousands.
With Gates Timing System Component Kits, you can trust efficient, high performing, and cost-effective solutions that are built to better your business.