In racing, timing is everything. Gates RPM™ Timing Component Kits with Water Pump give you everything you need to replace your critical timing system at once with components that deliver OE or better performance and durability. Get to the finish line faster with Gates Racing Performance Muscle.
Part # | TCKWP328RB |
---|---|
Product # | 77824472 |
Description | TCKWP328RB |
UPC | 770075460800 |
Includes Installation Tool | true |
Number of Components | 7 |
Number of Idlers | 4 |
Number of Tensioners | 1 |
Number of Timing Belts | 1 |
Number of Water Pumps | 1 |
Color | Blue |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 9.93 |
Gates® RPM™ Timing Component Kits are designed for serious professional and amateur racers who demand maximum performance and reliability on the track. Every part in our RPM™ Timing Component Kits - timing belts, idler(s), tensioners, and supporting hardware - is made from advanced materials built to stand up to extreme racing conditions and backed by our decades of experience working with industry-leading automotive OEMs.
Gates® RPM™ Timing Component Kits are engineered and manufactured to meet the special needs of racing enthusiasts, providing high-quality, aftermarket parts compatible with a range of vehicles including select Acura, Honda, Mitsubishi, Subaru, and Toyota models.