Solution Kits are precision engineered by Gates – The world’s most experienced designer of accessory belt drive systems and manufacturer of premium quality parts.
Part # | 32948K1 |
---|---|
Product # | 79121948 |
Description | 32948K1 MICRO-V COMPONENT KIT |
UPC | 770075450573 |
Includes Dust Shield | false |
Includes Water Pump | false |
Includes Zip Tie | false |
Number of Alt Decoupler Pulleys | 0 |
Number of Belts | 0 |
Number of Bolts | 0 |
Number of Clamps | 2 |
Number of Components | 3 |
Number of Hoses | 0 |
Number of Idlers | 0 |
Number of Oil Seals | 0 |
Number of Tensioners | 0 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.45 |