Solution Kits are precision engineered by Gates – The world’s most experienced designer of accessory belt drive systems and manufacturer of premium quality parts.
Part # | 22690K |
---|---|
Product # | 79121690 |
Description | 22690K MICRO-V COMPONENT KIT |
UPC | 770075424741 |
Includes Dust Shield | false |
Includes Zip Tie | true |
Number of Alt Decoupler Pulleys | 0 |
Number of Belts | 1 |
Number of Bolts | 0 |
Number of Clamps | 4 |
Number of Components | 8 |
Number of Hoses | 2 |
Number of Idlers | 0 |
Number of Tensioners | 0 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 5.75 |