Solution Kits are precision engineered by Gates – The world’s most experienced designer of accessory belt drive systems and manufacturer of premium quality parts.
Part # | 38193MK1 |
---|---|
Product # | 791211931 |
Description | 38193MK1 |
UPC | 770075436942 |
Includes Dust Shield | false |
Includes Water Pump | true |
Includes Zip Tie | false |
Number of Alt Decoupler Pulleys | 0 |
Number of Belts | 2 |
Number of Bolts | 1 |
Number of Clamps | 0 |
Number of Components | 11 |
Number of Hoses | 0 |
Number of Idlers | 1 |
Number of Oil Seals | 3 |
Number of Tensioners | 3 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 9.55 |