Solution Kits are precision engineered by Gates – The world’s most experienced designer of accessory belt drive systems and manufacturer of premium quality parts.
Part # | 38189K1 |
---|---|
Product # | 791211891 |
Description | 38189K1 |
UPC | 770075443971 |
Includes Dust Shield | false |
Includes Water Pump | false |
Includes Zip Tie | false |
Number of Alt Decoupler Pulleys | 1 |
Number of Belts | 1 |
Number of Bolts | 0 |
Number of Clamps | 0 |
Number of Components | 5 |
Number of Hoses | 0 |
Number of Idlers | 2 |
Number of Oil Seals | 0 |
Number of Tensioners | 1 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 5.1 |