Gates Complete Serpentine Kits make it easy to restore the entire accessory belt drive system. Eliminate customer comebacks by fixing the vehicle the first time by servicing the entire serpentine drive. Neglecting to replace the tensioner and pulley(s) at the same time you replace the belt can ultimately shorten the life of the belt as well as other front-end accessory components. Each kit contains a Gates OE-equivalent belt, tensioner, idler pulley, and necessary hardware with installation instructions and tech tips for easy, accurate installation to virtually every vehicle on the road today. *Depending on application, kit contents may not include all parts mentioned.
Part # | 90K-38485A |
---|---|
Product # | 85760003 |
Description | 90K-38485A ABDS MICRO-V KIT |
UPC | 770075756699 |
Outside Circumference (in) | 45.375 |
Outside Circumference (mm) | 1153 |
Top Width (in) | 0.807 |
Top Width (mm) | 20 |
Number of Belts | 2 |
Number of Components | 3 |
Number of Tensioners | 1 |
Customer Pack | 84 |
---|---|
Weight (lbs.) | 2.57 |
Why Kits? They get to the root of the problem. A worn or noisy belt is only part of the issue. A complete serpentine repair is the only way to do the job right.