The product images shown are Illustrative only and may not be an exact representation of the product.

Complete Micro-V Kits

Gates® Complete Serpentine Kits make it easy to restore the entire accessory belt drive system. Eliminate customer comebacks by fixing the vehicle the first time by servicing the entire serpentine drive. Neglecting to replace the tensioner and pulley(s) at the same time you replace the belt can ultimately shorten the life of the belt as well as other front-end accessory components. Each kit contains a Gates OE-equivalent belt, tensioner, idler pulley, and necessary hardware with installation instructions and tech tips for easy, accurate installation to virtually every vehicle on the road today.*

*Depending on application, kit contents may not include all parts mentioned.

  • Includes multi-ribbed belt with premium EPDM construction
  • Designed for convenience, easy parts sourcing, and reduced customer comebacks
  • Meets or exceeds OE standards in form, function, and fit

All Parts

1-10 of 352 Items
Part # Product # Description Type Contents
90K-38102 85760071 90K-38102 ABDS MICRO-V KIT Belt, Tensioner, Idler
90K-38103 85760034 90K-38103 ABDS MICRO-V KIT Belt, Tensioner, Idler
90K-38103A 85760037 90K-38103A ABDS MICRO-V KIT Belt, Tensioner, Idler
90K-38103B 85760038 90K-38103B ABDS MICRO-V KIT Belt, Tensioner, Idler
90K-38103C 85760039 90K-38103C ABDS MICRO-V KIT Belt, Tensioner, Idler
90K-38104 85760021 90K-38104 ABDS MICRO-V KIT Belt, Tensioner, 2 Idlers
90K-38107 85760097 90K-38107 ABDS MICRO-V KIT Belt, Tensioner, Idler
90K-38108 85760036 90K-38108 ABDS MICRO-V KIT Belt, Tensioner, Idler
90K-38108A 85760068 90K-38108A ABDS MICRO-V KIT Belt, Tensioner, Idler
90K-38108B 85760082 90K-38108B ABDS MICRO-V KIT Belt, Tensioner, Idler
1-10 of 352 Items

Everything you need to do the job right, all in one box.

Why Kits? They get to the root of the problem. A worn or noisy belt is only part of the issue. A complete serpentine repair is the only way to do the job right.

  • Tensioners wear at the same rate as the belt
  • Without proper tension, even the best new belt can’t efficiently transfer power
  • A worn tensioner can make a new belt wear up to 2x faster
  • Loose parts take more time to source
  • Performing a complete system repair doesn't add much time, but adds a lot of value ( and protects against returns)

PRODUCT RESOURCES