Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Complete™ Micro-V® Kits

    90K-38108 ABDS MICRO-V KIT

    Product # 85760036

    Gates Complete Serpentine Kits make it easy to restore the entire accessory belt drive system. Eliminate customer comebacks by fixing the vehicle the first time by servicing the entire serpentine drive. Neglecting to replace the tensioner and pulley(s) at the same time you replace the belt can ultimately shorten the life of the belt as well as other front-end accessory components. Each kit contains a Gates OE-equivalent belt, tensioner, idler pulley, and necessary hardware with installation instructions and tech tips for easy, accurate installation to virtually every vehicle on the road today. *Depending on application, kit contents may not include all parts mentioned.

    • Designed for convenience, easy parts sourcing, and reduced customer comebacks.
    • Includes multi-ribbed belt with premium EPDM construction.
    • Meets or exceeds OE standards in form, function, and fit.

    • Product Details
      Part # 90K-38108
      Product # 85760036
      Description 90K-38108 ABDS MICRO-V KIT
      UPC 770075756316
      Outside Circumference (in) 96.081
      Outside Circumference (mm) 2440
      Top Width (in) 0.807
      Top Width (mm) 20
      Number of Belts 1
      Number of Components 3
      Number of Idlers 1
      Number of Tensioners 1

    Everything you need to do the job right, all in one box.

    Why Kits? They get to the root of the problem. A worn or noisy belt is only part of the issue. A complete serpentine repair is the only way to do the job right.

    • Performing a complete system repair doesn't add much time, but adds a lot of value (and protects against returns).
    • Without proper tension, even the best new belt can’t efficiently transfer power.
    • A worn tensioner can make a new belt wear up to 2x faster.
    • Tensioners wear at the same rate as the belt.
    • Loose parts take more time to source.