View All EuroGrip® Kit

K0EG1 GATES SOLUTION KIT

Product # 99011101

Gates is the exclusive manufactuer of EuroGrip® Coupling Kits for select VW and Volvo models. Our years of collaboration with these leading automotive OEMs, enables us to design, engineer, and manufacture next generation, first-fit drive accessories for use in compact engine designs.

  • Flexible design accomodates component misalignment
  • Fiber-loaded construction maximizes torque capability, controls damping and extends part life
  • Excellent dimensional stability at high rotational speeds
  • Lubricated jacket minimizes coupling and end piece wear and retains tooth integrity
  • Predictable shear properties allow for component protection
  • Zero backlash and no moving parts enable silent operation
  • Designed for specific VW and Volvo vehicles.
  • Coupling Kit includes: EuroGrip® Coupling, decoupler pulley
  • Product Details
    Part # K0EG1
    Product # 99011101
    Description K0EG1 GATES SOLUTION KIT
    UPC 770075427032
    Contents Coupler, Decoupler Pulley
  • Notes
    Automotive Notes Save time and ensure parts are replaced with genuine OE replacement parts. Only Gates offers EuroGrip® Coupler Kits so you can replace the decoupler pulley and drive coupler at the same time.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.45
  • Fits models

The Art of Material Science

EuroGrip™ Couplers build on Gates® decades of innovation in material science. The composite technology includes Glass® fiber cord to provide superior stability at high RPM. Fiber-loaded cured HNBR increases torque transmission, controls dampening characteristics, and provides durability for the life of the engine. The lubricated jacket reduces component wear and retains tooth integrity. All of this culminates in a high quality OE solution for precise automotive power transmission applications.

OE Quality for the Aftermarket

Our long-standing partnerships working with automotive OEMs on production vehicles enable us to produce aftermarket parts of superior quality, durability, and performance. Building upon Gates® proven synchronous belt technology, our flexible EuroGrip™ Couplers connect the drive pulley to the decoupler pulley on the alternator and air conditioning compressor, working to dampen engine vibration and increase performance, and ensuring a perfect fit every time.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips