Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All EuroGrip® Flexible Couplings

    EG1 Coupler Gates Dumfries

    Product # 99011000

    Gates® EuroGrip® Flexible Couplings are developed to transmit torque to drive engine accessories and to dampen vibrations between two connected shafts, they relieve the stress that would result from a rigid coupling on applications where these 2 shafts are subject to misalignment and axial movement. Furthermore, they connect a decoupler pulley or a one-way clutch and accessory.

    • Controls damping characteristics and provides excellent long-term aging resistance.
    • Glass fiber cord provides excellent dimensional stability at high rotational speeds.
    • Lubricated jacket minimizes coupling and end piece wear and retains tooth integrity.

    • Product Details
      Part # EG1
      Product # 99011000
      Description EG1 Coupler Gates Dumfries
      UPC 770075427025
      Belt Width (in) 1.37
      Belt Width (mm) 35
      Outside Circumference (in) 9.75
      Outside Circumference (mm) 248
      Pitch (in) 0.41
      Number of Teeth 18
      Outside Diameter (in) 3.10
      Outside Diameter (mm) 79

    The Art of Material Science

    EuroGrip® Couplers build on Gates' decades of innovation in material science. The composite technology includes Glass fiber cord to provide superior stability at high RPM. Fiber-loaded cured HNBR increases torque transmission, controls dampening characteristics, and provides durability for the life of the engine. The lubricated jacket reduces component wear and retains tooth integrity. All of this culminates in a high quality OE solution for precise automotive power transmission applications.

    Features and Benefits

    • Fiber-loaded HNBR construction maximises torque transmission capability and controls damping.
    • Predictable shear properties allow for component protection.
    • Zero backlash and no moving parts enable silent operation.
    • Excellent dimensional stability at high rotational speeds.
    • Flexible design accomodates component misalignment.
    • Designed for specific VW and Volvo vehicles.

    OE Quality for the Aftermarket

    Our long-standing partnerships working with automotive OEMs on production vehicles enable us to produce aftermarket parts of superior quality, durability, and performance. Building upon Gates® proven synchronous belt technology, our flexible EuroGrip® Couplers connect the drive pulley to the decoupler pulley on the alternator and air conditioning compressor, working to dampen engine vibration and increase performance, and ensuring a perfect fit every time.

    Resources

    PRODUCT RESOURCES

    Manuals, Guides & Tech Tips