Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All PowerGrip® Timing Tensioners

    T41007 POWERGRIP MAN TB TNSNR

    Product # 77861008

    Gates® PowerGrip® Timing Tensioners are engineered with OE-quality or OE-exact fit and performance, designed and tested to increase belt life, maintain optimal tension, and eliminate the need for tensioning operation during installation.

    • Premium bearings meet or exceed OE standards.
    • Metal components resist contamination with composite sealant.
    • Engineered with high strength, low weight, and quiet operation for efficient system operation.

    • Product Details
      Part # T41007
      Product # 77861008
      Description T41007 POWERGRIP MAN TB TNSNR
      UPC 072053880656
      Contact Surface Smooth/Backside
      Pulley Bore Inside Diameter (mm) 9
      Pulley Width (mm) 32
      Pulley Outside Diameter (mm) 48
      Number of Pulleys 1
      Tensioner Type Spring

    Better Than The Original.

    With Gates® PowerGrip® tensioners, you’ll get fit and performance that's equal to the original because they are the original. We work with the world's top OEMs to supply automotive power transmission solutions and bring the same quality, materials, and processes to our aftermarket solutions.

    Then we take our OE-exact products and we work to make them better. Gates engineers analyze failure modes of OE designs, test them under various driving and speed conditions, and make continuous adjustments to improve performance, durability, and quality. So when you're with Gates automotive aftermarket, you're getting even better than the original.

    Tensioners Technicians Love.

    From our proprietary patents and distinguished industry reputation, to our rigorous manufacturing and quality-assurance processes, automotive technicians around the world partner with Gates for their aftermarket inventory. Our top quality tensioners not only give you and your customers an OE fit, but they're also designed and tested to reduce warranty and costly customer comebacks, increase customer satisfaction with better performing, longer lasting solutions, and drive sales opportunities with increased vehicle coverage and part availability. Now that's powering your automotive business progress.

    Resources

    PRODUCT RESOURCES

    Manuals, Guides & Tech Tips