Gates PowerGrip® Idlers are engineered with OE-quality or OE-exact fit and performance.
Part # | TL26L100 / TL26L100 |
---|---|
Product # | 78817015 |
Description | TL26L100 PULLEY 1210 |
UPC | 072053085297 |
Number of Teeth | 26 |
Width (in) | 1 |
Width (mm) | 25.4 |
Markets/Applications | Use with PowerGrip® Timing Belts. |
---|
Material | Steel |
---|
Notes | Abbreviations used for pulley bore: MPB=Minimum Plain Bore. Abbreviations used for pulley materials: AL=Aluminum, ST=Steel, SiS=Sintered Steel, GI=Gray Iron, DI=Ductile Iron. Details shown which do not affect drive function or overall weight may be changed without notification. Gates PowerGrip® Timing Pulleys are measured by number of grooves, pitch and width. For example; part number TL30L050 denotes "TL" for Taper-Lock®, 30 grooves, L (.375") pitch and 1/2" width. MXL and XL MPB pulleys are supplied with set screws. L and H pulleys are not supplied with keyway and set screws. Pitch - The pitch of a PowerGrip® Timing Pulley is the distance from center to center of the grooves (in inches). The letters correspond to pitches as follows: MXL = Mini Extra Light = 0.080" pitch; XL = Extra Light = 0.200" pitch; L = Light = 0.375" pitch; H = Heavy = 0.500" pitch. The complete pulley designation must be used when ordering a Gates PowerGrip® Pulley. Width - The width designation is in hundredths of inches and co |
---|---|
WARNING: | Do NOT use these sprockets with rim speeds in excess of 6,500 fpm. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.7 |
We take our OE-exact products and we work to make them better. Gates engineers analyze failure modes of OE designs, test them under various driving and speed conditions, and make continuous adjustments to improve performance, durability, and quality. So when you're with Gates automotive aftermarket, you're getting even better than the original.