Gates PowerGrip® Idler Pulleys can be either a fixed idler or a replacement for a tensioner bracket. They can be constructed of metallic or plastic material and there are two basic surfaces – smooth and grooved (also called a sprocket).
Part # | T41046 |
---|---|
Product # | 77861047 |
Description | T41046 POWERGRIP MAN TB TNSNR |
UPC | 072053881042 |
Contact Surface | Smooth/Backside |
Pulley Bore Inside Diameter (mm) | 10 |
Pulley Width (mm) | 33.5 |
Pulley Outside Diameter (mm) | 60 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.85 |