Gates PowerGrip® Idler Pulleys can be either a fixed idler or a replacement for a tensioner bracket. They can be constructed of metallic or plastic material and there are two basic surfaces – smooth and grooved (also called a sprocket).
Part # | T41078 |
---|---|
Product # | 77861079 |
Description | T41078 POWERGRIP MAN TB TNSNR |
UPC | 072053881370 |
Contact Surface | Smooth/Backside |
Pulley Bore Inside Diameter (mm) | 8.1 |
Pulley Width (mm) | 36.5 |
Pulley Outside Diameter (mm) | 62 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.1 |