Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All PowerGrip® Idler Pulleys

    T41098 POWERGRIP MAN TB TNSNR

    Product # 77861137

    Gates PowerGrip® Idler Pulleys can be either a fixed idler or a replacement for a tensioner bracket. They can be constructed of metallic or plastic material and there are two basic surfaces – smooth and grooved (also called a sprocket).

    • Engineered with OE quality or OE exact fit.
    • Premium bearings meet or exceed OE standards.
    • Hardware provided as needed.

    • Product Details
      Part # T41098
      Product # 77861137
      Description T41098 POWERGRIP MAN TB TNSNR
      UPC 770075278306
      Contact Surface Smooth/Backside
      Pulley Bore Inside Diameter (mm) 10
      Pulley Width (mm) 34
      Pulley Outside Diameter (mm) 62
    Resources

    PRODUCT RESOURCES

    Manuals, Guides & Tech Tips