Gates PowerGrip™ Idler Pulleys can be either a fixed idler or a replacement for a tensioner bracket. They can be constructed of metallic or plastic material and there are two basic surfaces – smooth and grooved (also called a sprocket).
Part # | T42024 |
---|---|
Product # | 77861116 |
Description | T42024 POWERGRIP MAN TB TNSNR |
UPC | 072053881745 |
Contact Surface | Cog |
Pulley Bore Inside Diameter (mm) | 10.5 |
Pulley Width (mm) | 35 |
Pulley Outside Diameter (mm) | 60 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.0 |