Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All PowerGrip® Hydraulic Tensioners

    T43028 POWERGRIP HYD CYL TB TNSNR

    Product # 77851004

    Replace any timing belt hydraulic tensioners with OE-equivalent or OE-superior PowerGrip® Timing Belt Hydraulic Tensioners by Gates. If you’re looking to replace individual components, including automatic or manual hydraulic tensioners and idler pulleys, get OE-exact fit, function, and performance with Gates.

    • Resists damage from contaminants with the help of metal bearings.
    • Premium bearings that match or exceed OE-quality.

    • Product Details
      Part # T43028
      Product # 77851004
      Description T43028 POWERGRIP HYD CYL TB TNSNR
      UPC 770075278313
      Contact Surface Smooth/Backside
      Pulley Bore Inside Diameter (mm) 10
      Pulley Width (mm) 27
      Pulley Outside Diameter (mm) 28
      Number of Pulleys 1
      Tensioner Type Hydraulic

    BETTER THAN THE ORIGINAL.

    We take our OE-exact products and we work to make them better. Gates engineers analyze failure modes of OE designs, test them under various driving and speed conditions, and make continuous adjustments to improve performance, durability, and quality. So when you're with Gates automotive aftermarket, you're getting even better than the original.

    BETTER FOR DIFFICULT APPLICATIONS

    If you work with notoriously difficult applications, the PowerGrip® Hydraulic Tensioners are the components for the job. With our proprietary PowerGrip technology, our tensioners operation superior performance levels to not only other aftermarket solutions, but OE-manufacturers as well.