When it comes to rugged applications in severe conditions, FleetRunner® Heavy Duty Belt Tensioners are top of the line. For these belt tensioners, there’s no such thing as a too-heavy application. Tested to withstand and excel under extreme pressure, get up to three times the life cycle with Gates over other aftermarket providers.
Part # | 38501 |
---|---|
Product # | 77801001 |
Description | 38501 GS DRIVEALIGN HD BLT TENSR |
UPC | 072053557978 |
Bearing Bore Inside Diameter 1 (mm) | 30 |
Contact Surface | Smooth/Backside |
Instruction Sheet Number | 98-0178 (HD Tensioners except 38522-38524, 38567, 38568) |
Number of Pulleys | 1 |
Outside Diameter (mm) | 75 |
Width (mm) | 32.5 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 4.1 |
Gates Fleetrunner® Tensioners last up to three times longer than other aftermarket, heavy-duty solutions. This means significantly less downtime, and overall increased economic efficiency.
The components in the Fleetrunner® Tensioners have been improved and engineered for increased strength and durability, another aspect of Gates Innovation that leads to superior, long-lasting products.