Gates is a global leader in Original Equipment System Design, and we bring the same OE-quality, durability, fit, and performance to our premium DriveAlign® Automatic Belt Tensioners. We ensure every tensioner is manufactured to rigid tolerances and specifications that guarantee OE fit, form, and function.
Part # | 39023 |
---|---|
Product # | 78081423 |
Description | 39023 LD TENSIONER |
UPC | 770075722847 |
Bearing Bore Inside Diameter 1 (mm) | 17 |
Contact Surface | Smooth/Backside |
Import or Domestic | Import |
Instruction Sheet Number | 98-0124 (Load Pin Feature) |
Number of Pulleys | 1 |
Outside Diameter (mm) | 65 |
Width (mm) | 26 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.6 |
The accessory belt drive tensioner automatically adjusts tension in the Micro-V® belt to ensure proper function and output of accessory components, dampens peak loads during engine acceleration and deceleration, and ensures your belts and engine perform when your vehicle needs them most. From casting quality to the design of internal components, we understand that every aspect of a tensioner is critical to long service life, which is why we've engineered our DriveAlign® tensioners to exceed some of the most rigorous quality and performance standards in the industry.
With a full line, Gates is proud to engineer automotive solutions with some of the most comprehensive coverage in the industry. We manufacture our tensioners to meet or exceed OE specifications to ensure precise fit, exceptional performance, and maximum durability for virtually every vehicle on the road today.