Idlers are used to take-up extra belt length and provide adjustment for tensioning belt drives. Idler pulleys and sprockets can alter belt paths and clear obstructions.
Part # | 90-IDL-SPRK |
---|---|
Product # | 77201640 |
Description | 90-IDL-SPRK |
UPC | 072053190328 |
Bearing No. | 6310 |
Belt Width (in) | 3.54 |
Belt Width (mm) | 90 |
F Threads (in) | 1 - 14 |
Number of Teeth | 34 |
Thread Size | 1-14 |
B (in) | 3.38 |
C (in) | .31 |
D (in) | 4.20 |
E (in) | 2.25 |
G (in) | 1 |
H (in) | 4.88 |
J (in) | 4.34 |
Width (mm) | 90 |
Markets/Applications | Recommended for drives with limited take-up or no center distance adjustment. Idlers may remain in a fixed location or may be adjustable to allow belt pre-tension take-up. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 32.18 |