Idlers are used to take-up extra belt length and provide adjustment for tensioning belt drives. Idler pulleys and sprockets can alter belt paths and clear obstructions.
Part # | 21-IDL-SPRK |
---|---|
Product # | 77201510 |
Description | 21-IDL-SPRK |
UPC | 072053190250 |
Bearing No. | 6304 |
Belt Width (in) | .83 |
Belt Width (mm) | 21 |
F Threads (in) | 3/4 - 16 |
Number of Teeth | 32 |
Thread Size | 3/4-16 |
B (in) | 1.25 |
C (in) | .50 |
D (in) | 1.24 |
E (in) | 1.56 |
G (in) | .56 |
H (in) | 2.75 |
Width (mm) | 21 |
Markets/Applications | Recommended for drives with limited take-up or no center distance adjustment. Idlers may remain in a fixed location or may be adjustable to allow belt pre-tension take-up. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 3.88 |