Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Poly Chain® GT®2 Sprockets

    14MX-112S-37 3525

    Product # 77193112

    Genuine, strong, durable sprockets designed for use with high power density Gates® Poly Chain® Carbon™ Volt®, Poly Chain® GT®2, and Poly Chain® GT® Carbon™ belts.

    • Smaller, narrower sprockets save shaft space, keep the load closer to bearing and extend life of reducer.
    • Poly Chain® GT®2 Sprockets keep overhung load below manufacturers' recommendation.
    • Precisely manufactured and statically balanced to ISO 1940 (1973) to class G16.

    • Product Details
      Part # 14MX-112S-37 / 14MX-112S-37
      Product # 77193112
      Description 14MX-112S-37 3525
      UPC 072053272314
      Belt Width (in) 1.46
      Belt Width (mm) 37
      Number of Teeth 112
      Width (mm) 37

    THE INDUSTRY'S BEST.

    With patented, carbon tensile cord design for high-torque, low-speed drives, Gates® engineers were the first in the world to incorporate a high fatigue-resisting carbon fiber tensile cord into the belt, which is made of a new polyurethane compound. Consequently, Poly Chain® GT® Carbon™ quickly became the most powerful line of synchronous belts on the market, providing a maintenance-free, energy saving, and environmentally friendly operation, offering an excellent alternative to roller chain and gear drives.

    Features and Benefits

    • Keep overhung load below manufacturers recommendation.
    • Full split in bushing allows for easy installation and removal.
    • Precise sprocket design produces positive, press fit to shaft.
    • Re-work services have turnaround time.
    • Warning: Do NOT use these sprockets with rim speeds in excess of 6,500 fpm.

    METALS MADE TO YOUR APPLICATION SPECIFICATIONS.

    With Gates® MachineWorks services, our product application experts work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.