PowerGrip™ GT™2 Sprockets are specially engineered and manufactured to work with PowerGrip™ GT™ and PowerGrip™ GT™2 belts, delivering maximum performance and superior reliability.
Part # | 2MR-74S-06 |
---|---|
Product # | 78426024 |
Description | 2MR-74S-06 PGGT |
UPC | 072053546569 |
Belt Width (in) | 0.24 |
Belt Width (mm) | 6 |
Number of Teeth | 74 |
Width (mm) | 6 |
Markets/Applications | Use with 2MR and 3MR PowerGrip® GT®2 belts. |
---|
Material | Aluminium |
---|
Notes | 2MR and 3MR sprockets are available in minimum plain bore (MPB). Abbreviations used for sprocket material: AL=Aluminum. Sprocket part numbers are comprised of pitch, number of grooves and width. For example; part number 2MR-32S-06 denotes 2mm pitch, 32 grooves, "S" for sprocket and 6mm width. |
---|
Customer Pack | 1000 |
---|---|
Weight (lbs.) | 0.13 |
Our PowerGrip™ GT™2 Sprockets are specially designed for high-torque power transmission applications. The space-saving design reduces shaft space requirements. It also eliminates sprocket wobble and moves the load closer to the bearing, extending reducer life and transmitting power more efficiently.
Gates® PowerGrip™ GT™2 Sprockets are manufactured from high-quality materials, including Gray Iron, Ductile Iron, Sintered Steel, and aluminum and then machined to our exacting specifications to provide a perfect fit that reduces wear on belts and drives and provides maximum reliability.