PowerGrip Sprockets and Pulleys provide optimum performance for all constructions of PowerGrip GT, PowerGrip HTD and PowerGrip Timing belts, delivering maximum performance and superior reliability. PowerGrip sprockets are precision manufactured and static balanced to eliminate sprocket wobble.
| Part # | P48-8MGT-50 |
|---|---|
| Product # | 77085048 |
| Description: | P48-8MGT-50 2012 |
| UPC | 72053459111 |
| Belt Width (in) | 1.97 |
| Belt Width (mm) | 50 |
| Number of Teeth | 48 |
| Width (mm) | 50 |
| Markets/Applications | Use with PowerGrip® GT®3 and PowerGrip® GT®2 Belts. |
|---|
| Material | Cast Iron |
|---|
| Notes | Abbreviations used for sprocket materials: GI=Gray Iron, DI=Ductile Iron, SiS=Sintered Steel, ST=Steel, CI=Cast Iron. Sprocket part numbers are comprised of pitch, number of grooves and width. For example; part number P27-8MGT-30 denotes 27 grooves, 8mm pitch and 30mm width. Sprockets with 90 or more groves do not have flanges. |
|---|---|
| WARNING: | Do NOT use these sprockets with rim speeds in excess of 6,500 fpm. |
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 5.97 |
Our PowerGrip™ GT™2 Sprockets are specially designed for high-torque power transmission applications. The space-saving design reduces shaft space requirements. It also eliminates sprocket wobble and moves the load closer to the bearing, extending reducer life and transmitting power more efficiently.
Gates® PowerGrip™ GT™2 Sprockets are manufactured from high-quality materials, including Gray Iron, Ductile Iron, Sintered Steel, and aluminum and then machined to our exacting specifications to provide a perfect fit that reduces wear on belts and drives and provides maximum reliability.