Use with Hi-Power II A, B or C and Tri-Power AX, BX or CX V-Belts.
Part # | SVS2/AB5.25 1.1/8 |
---|---|
Product # | 79620002 |
Description | SVS2/AB5.25 X 1.1/8 |
UPC | 770075439547 |
Bore (in) | 1.125 |
Outside Diameter (in) | 5.25 |
Outside Diameter (mm) | 28.6 |
Markets/Applications | For use with Hi-Power® II A, B or C and Tri-Power® AX, BX or CX V-Belts. |
---|
Notes | Details shown which do not affect drive function or overall weight may be changed without notification. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 14.3 |
When standard power transmission components can't get the job done, Gates® team of product application engineers and experts can manufacture solutions exactly to your application specifications, pitches, and profiles. If you need custom sheaves, contact the Gates MachineWorks team.
With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.