The product images shown are Illustrative only and may not be an exact representation of the product.

SVS Adjustable Speed Sheaves-Bored to Size

Use with Hi-Power II A, B or C and Tri-Power AX, BX or CX V-Belts.

  • Available in 2, 3, and 4 groove sizes.
  • For A or B section drives with center distances exceeding 12" for 2 groove drives and 16" for 3 and 4 groove drives, standard Multi-Duty Sheaves can be used as companion sheaves.
  • For C section drives with center distances exceeding 19" for 2 groove drives and 25" for 3 and 4 groove drives, standard Multi-Duty Sheaves can be used as companion sheaves.
  • Stocked in popular bore sizes.

All Parts

1-10 of 109 Items
Part # Product # Description Outside Diameter Bore Range Max Bushing Number of Grooves Face Width Stock Bore
SVS2/AB5.25 1.1/8 / SVS2/AB5.251.1/8 79620002 SVS2/AB5.25 X 1.1/8 5.25 in 1.375 in
SVS2/AB5.25 1.3/8 / SVS2/AB5.251.3/8 79620003 SVS2/AB5.25 X 1.3/8 5.25 in 1.375 in
SVS2/AB5.25.7/8 / SVS2/AB5.25.7/8 79620001 SVS2/AB5.25 X 7/8 5.25 in 1.375 in
SVS2/AB5.75 1.1/8 / SVS2/AB5.751.1/8 79620009 SVS2/AB5.75 X 1.1/8 5.75 in 1.375 in
SVS2/AB5.75 1.3/8 / SVS2/AB5.751.3/8 79620010 SVS2/AB5.75 X 1.3/8 5.75 in 1.375 in
SVS2/AB5.75.7/8 / SVS2/AB5.75.7/8 79620008 SVS2/AB5.75 X 7/8 5.75 in 1.375 in
SVS2/AB6.25 1.1/8 / SVS2/AB6.251.1/8 79620015 SVS2/AB6.25 X 1.1/8 6.25 in 1.875 in
SVS2/AB6.25 1.3/8 / SVS2/AB6.251.3/8 79620016 SVS2/AB6.25 X 1.3/8 6.25 in 1.875 in
SVS2/AB6.25 1.5/8 / SVS2/AB6.251.5/8 79620017 SVS2/AB6.25 X 1.5/8 6.25 in 1.875 in
SVS2/AB6.75 1.1/8 / SVS2/AB6.751.1/8 79620024 SVS2/AB6.75 X 1.1/8 6.75 in 1.875 in
1-10 of 109 Items

Does Your Application Need Non-Standard Sheaves?

When standard power transmission components can't get the job done, Gates team of product application engineers and experts can manufacture solutions exactly to your application specifications, pitches, and profiles. If you need custom sheaves, contact the Gates MachineWorks team.

Metals Made to Your Application Specifications.

With Gates MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.