The product images shown are Illustrative only and may not be an exact representation of the product.

Multi-Duty® Sheaves - QD®

From heavy-duty sheaves built to haul your heavy loads to light-duty sheaves designed for your vehicle’s drive system, and multi-duty sheaves for every application in between, Gates designs a wide range of versatile, high performance sheaves to keep your belt drive system running smooth. Each sheave is precision manufactured to ensure the perfect fit, and can be completely customized to your belt system with Gates Made-To-Order metals.

  • Full split in bushing allows easy installation and removal
  • Precise sheave design produces positive, press fit to shaft
  • Precision manufactured and static balanced

All Parts

1-10 of 600 Items
Part # Product # Description Outside Diameter Bore Range Max Bushing Number of Grooves Face Width Stock Bore
QD10B11.0 / QD10B11.0 78330110 QD10A10.6/B11.0 E MQD SHEV 11.35 in 3.5 in E 10 7.75 in
QD10B12.4 / QD10B12.4 78330124 QD10A12.0/B12.4 F MQD SHEV 12.75 in 3.9375 in F 10 7.75 in
QD10B13.6 / QD10B13.6 78330136 QD10A13.2/B13.6 F MQD SHEV 13.95 in 3.9375 in F 10 7.75 in
QD10B15.4 / QD10B15.4 78330154 QD10A15.0/B15.4 F MQD SHEV 15.75 in 3.9375 in F 10 7.75 in
QD10B16.0 / QD10B16.0 78330160 QD10A15.6/B16.0 F MQD SHEV 16.35 in 3.9375 in F 10 7.75 in
QD10B18.4 / QD10B18.4 78330184 QD10A18.0/B18.4 F MQD SHEV 18.75 in 3.9375 in F 10 7.75 in
QD10B20.0 / QD10B20.0 78330200 QD10A19.6/B20.0 F MQD SHEV 20.35 in 3.9375 in F 10 7.75 in
QD10B25.0 / QD10B25.0 78330250 QD10A24.6/B25.0 F MQD SHEV 25 in 4 in F 10 7.75 in
QD10B30.0 / QD10B30.0 78330300 QD10A29.6/B30.0 F MQD SHEV 30.35 in 3.9375 in F 10 7.75 in
QD10B38.0 / QD10B38.0 78330380 QD10A37.6/B38.0 J MQD SHEV 38.35 in 4.5 in J 10 7.75 in
1-10 of 600 Items