Our variable pitch sheaves are engineered for mechanical drive speed variations that are efficient, easy to install, and easy to adjust for your light-duty applications.
Part # | 1VP25.1/2 |
---|---|
Product # | 78101108 |
Description | 1VP25 X 1/2 CI SHEV |
UPC | 072053197365 |
Bore (in) | 0.5 |
Pitch Diameter (in) (3L) Max. | 2.20 |
Pitch Diameter (in) (3L) Min. | 1.40 |
Outside Diameter (in) | 2.32 |
Outside Diameter (mm) | 12.7 |
Markets/Applications | Use with PoweRated® belts on light industrial HVAC, outdoor power equipment and appliance applications. Also try our Hi-Power® II A & B industrial belts. |
---|
Notes | Details shown which do not affect drive function or overall weight may be changed without notification. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.23 |
These variable pitch sheaves effectively refine drive speeds in light-duty applications, including fans and blowers, industrial water, pump applications, and more. With Gates® durable, precision-manufactured sheaves, an on-site technician can easily adjust the drive speed in seconds.
When standard power transmission components can't get the job done, Gates® team of product application engineers and experts can manufacture solutions exactly to your application specifications, pitches, and profiles. If you need custom sheaves, contact the Gates MachineWorks team.