Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Light Duty Sheaves-Variable Pitch

    1VP34 X 1/2 CI SHEV

    Product # 78101308

    Our variable pitch sheaves are engineered for mechanical drive speed variations that are efficient, easy to install, and easy to adjust for your light-duty applications.

    • Sheave grooves are precision machined to ensure an exact fit.
    • Available in single- or double-groove designs.

    • Product Details
      Part # 1VP34.1/2
      Product # 78101308
      Description 1VP34 X 1/2 CI SHEV
      UPC 072053118995
      Bore (in) 0.5
      Pitch Diameter (in) (3L) Max. 2.50
      Pitch Diameter (in) (3L) Min. 1.70
      Pitch Diameter (in) (4L) Max. 2.90
      Pitch Diameter (in) (4L) Min. 1.90
      Pitch Diameter (in) (5L) Max. 2.90
      Pitch Diameter (in) (5L) Min. 1.90
      Outside Diameter (in) 3.15
      Outside Diameter (mm) 12.7

    Multiple Speeds. One Simple Solution.

    These variable pitch sheaves effectively refine drive speeds in light-duty applications, including fans and blowers, industrial water, pump applications, and more. With Gates® durable, precision-manufactured sheaves, an on-site technician can easily adjust the drive speed in seconds.

    Does Your Application Need Non-Standard Sheaves?

    When standard power transmission components can't get the job done, Gates® team of product application engineers and experts can manufacture solutions exactly to your application specifications, pitches, and profiles. If you need custom sheaves, contact the Gates MachineWorks team.