Our variable pitch sheaves are engineered for mechanical drive speed variations that are efficient, easy to install, and easy to adjust for your light-duty applications.
Part # | 1VP34 1 |
---|---|
Product # | 78101316 |
Description | 1VP34 X 1 CI SHEV |
UPC | 770075447849 |
Bore (in) | 1 |
Pitch Diameter (in) (3L) Max. | 2.92 |
Pitch Diameter (in) (3L) Min. | 2.06 |
Pitch Diameter (in) (4L) Max. | 3.13 |
Pitch Diameter (in) (4L) Min. | 2.41 |
Pitch Diameter (in) (5L) Max. | 3.13 |
Pitch Diameter (in) (5L) Min. | 2.41 |
Outside Diameter (in) | 3.15 |
Outside Diameter (mm) | 25.4 |
Markets/Applications | Use with PoweRated® belts on light industrial HVAC, outdoor power equipment and appliance applications. Also try our Hi-Power® II A & B industrial belts. |
---|
Notes | Details shown which do not affect drive function or overall weight may be changed without notification. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.4 |
These variable pitch sheaves effectively refine drive speeds in light-duty applications, including fans and blowers, industrial water, pump applications, and more. With Gates® durable, precision-manufactured sheaves, an on-site technician can easily adjust the drive speed in seconds.
When standard power transmission components can't get the job done, Gates® team of product application engineers and experts can manufacture solutions exactly to your application specifications, pitches, and profiles. If you need custom sheaves, contact the Gates MachineWorks team.