View All Light Duty Sheaves - Variable Pitch

3/5VP213.68

Product # 91810056

Replacement belt for Transit Buses. Made of superior construction compared to the Original Equipment Manufacturer (OEM).Gates - Powering Progress

  • Product Details
    Part # 3/5VP213.68
    Product # 91810056
    Description 3/5VP213.68
    UPC 770075467854
  • Specifications
    Top Width Per Strand (in) .62
    Top Width Per Strand (mm) 16
  • Product Attributes
    Notched No
    Section 5VP
  • Belt / Sprocket Specifications
    Number of Strands 3
    Outside Circumference (in) 213.68
    Outside Circumference (mm) 5427
    Top Width (in) 2.063
    Top Width (mm) 52
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 8.8
  • Fits models