From heavy-duty sheaves built to haul your heavy loads to light-duty sheaves designed for your vehicle’s drive system, and multi-duty sheaves for every application in between, Gates designs a wide range of versatile, high performance sheaves to keep your belt drive system running smooth. Each sheave is precision manufactured to ensure the perfect fit, and can be completely customized to your belt system with Gates Made-To-Order metals.
Part # | 2AK124QT |
---|---|
Product # | 78190226 |
Description | 2AK124QT 12.25 CI SHEAVE |
UPC | 770075428565 |
Pitch Diameter (in) (3L) | 11.66 |
Pitch Diameter (in) (4L) | 12 |
Outside Diameter (in) | 12.25 |
Markets/Applications | Use with Truflex® belts. |
---|
Notes | Details shown which do not affect drive function or overall weight may be changed without notification. QT Type bushings are sold separately. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 8.7 |
When standard power transmission components can't get the job done, Gates® team of product application engineers and experts can manufacture solutions exactly to your application specifications, pitches, and profiles. If you need custom sheaves, contact the Gates MachineWorks team.
With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.