Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Light Duty Sheaves-QT Bushed

    2AK104QT 10.25 CI SHEAVE

    Product # 78190222

    From heavy-duty sheaves built to haul your heavy loads to light-duty sheaves designed for your vehicle’s drive system, and multi-duty sheaves for every application in between, Gates designs a wide range of versatile, high performance sheaves to keep your belt drive system running smooth. Each sheave is precision manufactured to ensure the perfect fit, and can be completely customized to your belt system with Gates Made-To-Order metals.

    • Precision machined grooves.
    • Single and multiple grooves available.

    • Product Details
      Part # 2AK104QT
      Product # 78190222
      Description 2AK104QT 10.25 CI SHEAVE
      UPC 770075428541
      Pitch Diameter (in) (3L) 9.66
      Pitch Diameter (in) (4L) 10
      Outside Diameter (in) 10.25

    Does Your Application Need Non-Standard Sheaves?

    When standard power transmission components can't get the job done, Gates® team of product application engineers and experts can manufacture solutions exactly to your application specifications, pitches, and profiles. If you need custom sheaves, contact the Gates MachineWorks team.

    Metals Made to Your Application Specifications.

    With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.