The product images shown are Illustrative only and may not be an exact representation of the product.

Light Duty Sheaves-QT Bushed

From heavy-duty sheaves built to haul your heavy loads to light-duty sheaves designed for your vehicle’s drive system, and multi-duty sheaves for every application in between, Gates designs a wide range of versatile, high performance sheaves to keep your belt drive system running smooth. Each sheave is precision manufactured to ensure the perfect fit, and can be completely customized to your belt system with Gates Made-To-Order metals.

  • Precision machined grooves
  • Single and multiple grooves available

All Parts

1-10 of 113 Items
Part # Product # Description Outside Diameter Bore Range Max Bushing Number of Grooves Face Width Stock Bore
2AK104QT / 2AK104QT 78190222 2AK104QT 10.25 CI SHEAVE 10.25 in
2AK114QT / 2AK114QT 78190224 2AK114QT 11.25 CI SHEAVE 11.25 in
2AK124QT / 2AK124QT 78190226 2AK124QT 12.25 CI SHEAVE 12.25 in
2AK134QT / 2AK134QT 78190228 2AK134QT 13.25 CI SHEAVE 13.25 in
2AK144QT / 2AK144QT 78190230 2AK144QT 14.25 CI SHEAVE 14.25 in
2AK154QT / 2AK154QT 78190231 2AK154QT 15.25 CI SHEAVE 15.25 in
2AK184QT / 2AK184QT 78190233 2AK184QT 18.25 CI SHEAVE 18.25 in
2AK30QT / 2AK30QT 78190197 2AK30QT 3.05 CI SHEAVE 3.05 in
2AK32QT / 2AK32QT 78190198 2AK32QT 3.25 CI SHEAVE 3.25 in
2AK34QT / 2AK34QT 78190199 2AK34QT 3.45 CI SHEAVE 3.45 in
1-10 of 113 Items

Does Your Application Need Non-Standard Sheaves?

When standard power transmission components can't get the job done, Gates team of product application engineers and experts can manufacture solutions exactly to your application specifications, pitches, and profiles. If you need custom sheaves, contact the Gates MachineWorks team.

Metals Made to Your Application Specifications.

With Gates MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.