Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Light Duty Sheaves-Bored to Size

    2AK104 X 15/16 CI SHEV

    Product # 78050221

    Lightweight, bored-to-size pulleys for your light-duty applications, designed for easy installation with one- or two-groove construction.

    • For use with Gates Truflex® belts "3L" - "4L", "4L" - "5L".
    • Precision machined grooves.
    • Single- or double-groove designs are available.
    • Available in Web, Solid, or Spoke-type styles.

    • Product Details
      Part # 2AK104.15/16
      Product # 78050221
      Description 2AK104 X 15/16 CI SHEV
      UPC 072053115901
      Bore (in) 0.9375
      Pitch Diameter (in) (3L) 9.66
      Pitch Diameter (in) (4L) 10
      Outside Diameter (in) 10.25
      Outside Diameter (mm) 23.8

    Bored for your Truflex belt.

    At Gates®, we design components to work together in a system, for your system. Our light-duty sheaves are designed for optimal performance on your Truflex belt drives, with precision-manufactured, bored-to-size sheaves that offer a simple, single-piece solution.

    Metals Made to Your Application Specifications.

    With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.