The product images shown are Illustrative only and may not be an exact representation of the product.

Light Duty Sheaves-Bored to Size

Lightweight, bored-to-size pulleys for your light-duty applications, designed for easy installation with one- or two-groove construction.

  • Precision machined grooves
  • Single- or double-groove designs are available
  • Available in Web, Solid, or Spoke-type styles
  • For use with Gates Truflex® belts "3L" - "4L", "4L" - "5L"

All Parts

1-10 of 746 Items
Part # Product # Description Outside Diameter Bore Range Max Bushing Number of Grooves Face Width Stock Bore
2AK104 1 / 2AK104X1 78050222 2AK104 X 1 CI SHEV 10.25 in 1 in
2AK104 1.3/16 / 2AK104 1.3/16 78050266 2AK104 X 1 3/16 CI SHEV 10.25 in 1.1875 in
2AK104 1.7/16 / 2AK104X1.7/16 78050224 2AK104 X 1 7/16 CI SHEV 10.25 in 1.4375 in
2AK104.15/16 / 2AK104X15/16 78050221 2AK104 X 15/16 CI SHEV 10.25 in 0.9375 in
2AK104.3/4 / 2AK104X3/4 78050220 2AK104 X 3/4 CI SHEV 10.25 in 0.75 in
2AK114 1 / 2AK114X1 78050226 2AK114 X 1 CI SHEV 11.25 in 1 in
2AK114 1.3/16 / 2AK114X1.3/16 78050227 2AK114 X 1 3/16 CI SHEV 11.25 in 1.1875 in
2AK114 1.3/8 / 2AK114X1.3/8 78050263 2AK114 X 1 3/8 CI SHEV 11.25 in 1.375 in
2AK114 1.7/16 / 2AK114X1.7/16 78050228 2AK114 X 1 7/16 CI SHEV 11.25 in 1.4375 in
2AK124 1 / 2AK124X1 78050230 2AK124 X 1 CI SHEV 12.25 in 1 in
1-10 of 746 Items

Bored for your Truflex belt.

At Gates, we design components to work together in a system, for your system. Our light-duty sheaves are designed for optimal performance on your Truflex belt drives, with precision-manufactured, bored-to-size sheaves that offer a simple, single-piece solution.

Metals Made to Your Application Specifications.

With Gates MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.