From heavy-duty sheaves built to haul your heavy loads to light-duty sheaves designed for your vehicle’s drive system, and multi-duty sheaves for every application in between, Gates designs a wide range of versatile, high performance sheaves to keep your belt drive system running smooth. Each sheave is precision manufactured to ensure the perfect fit, and can be completely customized to your belt system with Gates Made-To-Order metals.
Part # | 2/JVS7.48 1.3/8 |
---|---|
Product # | 78710009 |
Description | 2/JVS7.48 X 1.3/8 SHV |
UPC | 770075438793 |
Bore (in) | 1.38 |
Outside Diameter (in) | 7.48 |
Outside Diameter (mm) | 34.9 |
Markets/Applications | Use with Hi-Power® II A and B, Tri-Power® AX and BX, Super HC® 5V and Super HC® Molded Notched 5VX V-Belts. |
---|
Notes | Details shown which do not affect drive function or overall weight may be changed without notification. JVS sheaves use standard 2 groove Multi-Duty A/B or Super HC 5V sheaves as companions. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 20.5 |