The product images shown are Illustrative only and may not be an exact representation of the product.

JVS Adjustable Speed Sheaves

Gates offers a wide variety of heavy duty sheave products to support different types of applications. JVS Adjustable Speed Sheaves Bored-to-Size. Engineered to work with Hi-Power® II A and B, Tri-Power® AX and BX, Super HC® 5V and Super HC® Molded Notched 5VX V-Belts.

  • Accurate groove spacing is assured at all times.
  • Capacities range up to 40 hp at 1750 rpm.
  • No corrosion or sticking.
  • No lubrication required.
  • Wide variable speed range.

All Parts

1-10 of 19 Items
Part # Product # Description Outside Diameter Bore Range Max Bushing Number of Grooves Face Width Stock Bore
2/JVS5.12 1.1/8 / 2/JVS5.121.1/8 78710001 2/JVS5.12 X 1.1/8 SHV 5.12 in 1.375 in
2/JVS5.12 1.3/8 / 2/JVS5.121.3/8 78710002 2/JVS5.12 X 1.3/8 SHV 5.12 in 1.375 in
2/JVS5.90 1.1/8 / 2/JVS5.901.1/8 78710003 2/JVS5.90 X 1.1/8 SHV 5.9 in 1.6875 in
2/JVS5.90 1.3/8 / 2/JVS5.901.3/8 78710004 2/JVS5.90 X 1.3/8 SHV 5.9 in 1.6875 in
2/JVS5.90 1.5/8 / 2/JVS5.901.5/8 78710005 2/JVS5.90 X 1.5/8 SHV 5.9 in 1.6875 in
2/JVS6.69 1.1/8 / 2/JVS6.691.1/8 78710006 2/JVS6.69 X 1.1/8 SHV 6.69 in 1.6875 in
2/JVS6.69 1.3/8 / 2/JVS6.691.3/8 78710007 2/JVS6.69 X 1.3/8 SHV 6.69 in 1.6875 in
2/JVS6.69 1.5/8 / 2/JVS6.691.5/8 78710008 2/JVS6.69 X 1.5/8 SHV 6.69 in 1.6875 in
2/JVS7.48 1.3/8 / 2/JVS7.481.3/8 78710009 2/JVS7.48 X 1.3/8 SHV 7.48 in 2.4375 in
2/JVS7.48 1.5/8 / 2/JVS7.481.5/8 78710010 2/JVS7.48 X 1.5/8 SHV 7.48 in 2.4375 in
1-10 of 19 Items