The product images shown are Illustrative only and may not be an exact representation of the product.
View All 5VS & 8VS Adjustable Speed Sheaves - QD®

QD2/5VS9.56

Product # 79600001

Markets/Applications Use with Super HC® 5V and 8V or Super HC® Molded Notched 5VX and 8VXV-belts.

  • Capacities range up to 500 hp at 1750 rpm.
  • Companion sheaves have wide groove spacing.
  • Interchangeable bushings.
  • More HP per inch face width.
  • No corrosion or sticking.
  • No lubrication required.
  • Product Details
    Part # QD2/5VS9.56  /  QD2/5VS9.56
    Product # 79600001
    Description QD2/5VS9.56
    UPC 770075439073
    Outside Diameter 9.56 in
    Bushing SK
    Number of Grooves 2
  • Application
    Markets/Applications Use with Super HC® 5V and 8V or Super HC® Molded Notched 5VX and 8VX V-belts.
  • Notes
    Belt Notes 8 groove 5V companion sheaves are Made-to-Order. Contact Made-To-Order Metals. 8V companion sheaves are Made-to-Order. Contact Made-to-Oder Metals. Details shown which do not affect drive function or overall weight may be changed without notification.
  • International Standards
    Trademarks QD® is a Registered Trademark of Emerson Electric.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 37