From heavy-duty sheaves built to haul your heavy loads to light-duty sheaves designed for your vehicle’s drive system, and multi-duty sheaves for every application in between, Gates designs a wide range of versatile, high performance sheaves to keep your belt drive system running smooth. Each sheave is precision manufactured to ensure the perfect fit, and can be completely customized to your belt system with Gates Made-To-Order metals.
Part # | QD3/5VS14.09 |
---|---|
Product # | 79600024 |
Description | QD3/5VS14.09 |
UPC | 770075439110 |
Outside Diameter (in) | 14.09 |
Markets/Applications | Use with Super HC® 5V and 8V or Super HC® Molded Notched 5VX and 8VX V-belts. |
---|
Trademarks | QD® is a Registered Trademark of Emerson Electric. |
---|
Notes | 8 groove 5V companion sheaves are Made-to-Order. Contact Made-To-Order Metals. 8V companion sheaves are Made-to-Order. Contact Made-to-Oder Metals. Details shown which do not affect drive function or overall weight may be changed without notification. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 104.0 |