5VS & 8VS Adjustable Speed Sheaves - QD®

Markets/Applications Use with Super HC® 5V and 8V or Super HC® Molded Notched 5VX and 8VXV-belts.

  • Capacities range up to 500 hp at 1750 rpm.
  • Companion sheaves have wide groove spacing.
  • Interchangeable bushings.
  • More HP per inch face width.
  • No corrosion or sticking.
  • No lubrication required.

All Parts

1-10 of 51 Items
Part # Product # Description Outside Diameter Bore Range Max Bushing Number of Grooves Face Width Stock Bore
QD2/5VS10.56 79600006 QD2/5VS10.56 10.56 in SK 2
QD2/5VS11.54 79600011 QD2/5VS11.54 11.54 in SK 2
QD2/5VS12.52 79600017 QD2/5VS12.52 12.52 in SK 2
QD2/5VS14.09 79600023 QD2/5VS14.09 14.09 in SK 2
QD2/5VS9.56 79600001 QD2/5VS9.56 9.56 in SK 2
QD3/5VS10.56 79600007 QD3/5VS10.56 10.56 in 5VSSB 3
QD3/5VS11.54 79600012 QD3/5VS11.54 11.54 in 5VSSB 3
QD3/5VS12.52 79600018 QD3/5VS12.52 12.52 in 5VSSB 3
QD3/5VS14.09 79600024 QD3/5VS14.09 14.09 in 5VSSB 3
QD3/5VS9.56 79600002 QD3/5VS9.56 9.56 in 5VSSB 3
1-10 of 51 Items