Lightweight, bored-to-size pulleys for your light-duty applications, designed for easy installation with one- or two-groove construction.
Part # | AK74.1/2 |
---|---|
Product # | 78052492 |
Description | AK74.1/2 BORED-TO-SIZE LIGHT DUTY SHEAVE |
UPC | 072053124095 |
Bore (in) | 0.5 |
Outside Diameter (in) | 7.25 |
Outside Diameter (mm) | 184.2 |
Markets/Applications | Use with Truflex® belts. |
---|
Notes | Details shown which do not affect drive function or overall weight may be changed without notification. Sheaves up to 3.80" outside diameter are Solid Type. Sheaves with outside diameter larger than 3.80" are Web and Spoke Types. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 3.3 |
At Gates®, we design components to work together in a system, for your system. Our light-duty sheaves are designed for optimal performance on your Truflex belt drives, with precision-manufactured, bored-to-size sheaves that offer a simple, single-piece solution.
With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.