Draftguard™ Anti-Rotation Device Fan drives can rotate backwards when they are turned off, generally by reason of air movement across the fan blades. Draftguard™ anti-rotation device secures the drive from spinning backwards during maintenance operations as well as protects the entire system from extreme shock loads during start-up, causing unnecessary wear of the motor components and potential belt breakage.
| Part # | DRAFTGUARD LOCKING RING |
|---|---|
| Product # | 78140007 |
| Description | DRAFTGUARD LOCKING RING |
| UPC | 770075402442 |
| Markets/Applications | Ideal for any V-belt or synchronous belt drive system where back-drafting or wind-milling is an issue or safety concern. |
|---|
| Notes | Details shown which do not affect drive function or overall weight may be changed without notification. |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 5.0 |