Draftguard® Anti-Rotation Device Fan drives can rotate backwards when they are turned off, generally by reason of air movement across the fan blades. Draftguard® anti-rotation device secures the drive from spinning backwards during maintenance operations as well as protects the entire system from extreme shock loads during start-up, causing unnecessary wear of the motor components and potential belt breakage.
Part # | Draftguard Spacer 3525 / 3535 / 4030 |
---|---|
Product # | 78140002 |
Description | DRAFTGUARD SPACER - 3525/3535/4030 |
UPC | 770075402398 |
Markets/Applications | Ideal for any V-belt or synchronous belt drive system where back-drafting or wind-milling is an issue or safety concern. |
---|
Notes | Details shown which do not affect drive function or overall weight may be changed without notification. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.5 |