Idlers are used to take-up extra belt length and provide adjustment for tensioning belt drives. Idler pulleys and sprockets can alter belt paths and clear obstructions.
Part # | NP-21-IDLR-SPRK |
---|---|
Product # | 77201511 |
Description | NP-21-IDLR-SPRK |
UPC | 072053939972 |
Belt Width (in) | .83 |
Belt Width (mm) | 21 |
F Threads (in) | 3/4 - 16 |
Number of Teeth | 32 |
Thread Size | 3/4-16 |
B (in) | 1.25 |
C (in) | .50 |
D (in) | 1.24 |
E (in) | 1.56 |
G (in) | .56 |
H (in) | 2.75 |
Markets/Applications | Recommended for drives with limited take-up or no center distance adjustment. Idlers may remain in a fixed location or may be adjustable to allow belt pre-tension take-up. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 3.88 |
Gates® Idler Sprockets can be integral belt drive components, providing drive designers with added versatility in creating drive solutions. When specific operational challenges present themselves, Idler Sprockets can be used to alter belt paths and navigate machinery obstructions, without sacrificing drive performance. To provide even more assistance to drive designers, Gates offers application engineering assistance and tools, such as our Partview system.
Gates® Idler Sprockets are available in a range of sizes and material composition, making them compatible with Poly Chain® GT™ belts, Poly Chain®, Poly Chain® GT™, Carbon belts, and Powergrip GT™ belts.