The product images shown are Illustrative only and may not be an exact representation of the product.
View All Idler Brackets

30 IDLR BUSH (SF)

Product # 77201130

Idlers are used to take-up extra belt length and provide adjustment for tensioning belt drives. Idler pulleys and sprockets can alter belt paths and clear obstructions.

  • Idler assembly may consist of: idler sprocket and bracket, flat idler and bracket, standard sheave or sprocket used with an idler bearing and idler bracket.
  • Idler sprockets, flat idlers and idler bushings contain sealed ball bearings and an integral shaft for mounting to adjustable idler brackets.
  • Lubrication and maintenance are not required.
  • Product Details
    Part # 30-IDLR-BUSH(SF)  /  30IDLRBUSHSF
    Product # 77201130
    Description 30 IDLR BUSH (SF)
    UPC 072053190229
  • Product Attributes
    Style QD
  • Specifications
    D (in) 3.13
    L (in) 2.08
    M (in) 2.13
    Size SF
    Thread Size 1-14
  • Belt / Sprocket Specifications
    Bearing No. 6204
  • Application
    Markets/Applications Recommended for drives with limited take-up or no center distance adjustment. Idlers may remain in a fixed location or may be adjustable to allow belt pre-tension take-up.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 8.6