Idlers are used to take-up extra belt length and provide adjustment for tensioning belt drives. Idler pulleys and sprockets can alter belt paths and clear obstructions.
| Part # | 20-IDL-BRAK |
|---|---|
| Product # | 77201020 |
| Description: | 20 IDLR BRACKET |
| UPC | 072053134957 |
| Belt Width (in) | 6.94 |
| Belt Width (mm) | 176.3 |
| Thread Size | 1-14 |
| A (in) | 6.94 |
| B (in) | 5.25 |
| C (in) | 2.63 |
| D (in) | 5 |
| E (in) | 3 |
| F (in) | 4.56 |
| G (in) | .63 |
| H (in) | 2.38 |
| J (in) | 1 |
| N (in) | 1.63 |
| P (in) | 2.94 |
| Q (in) | 2.75 |
| Markets/Applications | Recommended for drives with limited take-up or no center distance adjustment. Idlers may remain in a fixed location or may be adjustable to allow belt pre-tension take-up. |
|---|
| Material | Steel |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 11.2 |